IESNA:LM-63-2002
[TEST]P955253
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36668
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5422.3 6016 6540.3 6923.3 6997.6 6581 6095 5803 5762.3 6011.2
6504.4 7107.7 7770.8 8745.1 9580.6 10128.9 10741.7 11481.4 12350.4 13164.4
13856.3 14330.3 14222.5 13880.2 12872.3 10739.3 8041.3 5403.2 3093 1733.2
1158.7 790 342.3 177.2 62.2 0 0
5422.3 5982.5 6518.8 6897 6983.2 6583.4 6097.4 5791 5740.7 5977.7
6451.7 7033.5 7679.8 8534.5 9463.3 9968.5 10583.7 11275.6 12156.5 12939.4
13626.4 14126.8 14040.6 13674.3 12800.5 10801.6 8256.8 5575.5 3148.1 1714.1
1161.1 816.3 344.7 201.1 74.2 12 0
5422.3 5987.3 6499.6 6906.6 7045.4 6739 6248.2 5891.5 5793.4 5949
6358.4 6853.9 7500.3 8220.9 9147.3 9690.8 10215 10839.9 11656.2 12400.7
13133.3 13547.4 13530.7 13037.5 12412.7 10799.2 8532.1 5762.3 3409 2058.8
1417.2 1041.4 687.1 438.1 270.5 105.3 0
5422.3 5929.8 6435 6841.9 7069.4 6925.7 6487.6 6087.8 5891.5 5953.8
6238.7 6674.4 7160.3 7701.4 8501 9204.8 9757.8 10346.7 11033.8 11833.4
12527.6 13135.7 13501.9 13475.6 13425.3 13530.7 12582.7 10322.8 6446.9 3059.5
1929.5 1491.4 1070.1 691.9 339.9 83.8 0
5422.3 5889.1 6351.2 6774.9 7069.4 7169.9 6887.4 6506.8 6190.8 6080.7
6212.3 6521.2 6916.2 7378.2 7837.8 8551.2 9379.5 9951.7 10686.6 11447.9
12266.7 12958.5 13490 13899.3 14071.7 14382.9 14799.5 13559.4 10452 5841.3
2276.7 1053.3 711 447.7 225 28.7 0
5422.3 5846.1 6245.8 6657.6 6995.2 7239.3 7287.2 7069.4 6796.5 6569
6521.2 6655.2 6954.5 7277.6 7706.2 8146.7 8903.1 9899 10593.3 11153.5
11881.2 12764.6 13693.5 14521.8 15333.3 16257.4 17906.8 19640.1 19161.3 16408.2
11486.2 5604.3 1783.5 624.8 222.6 26.3 0
5422.3 5762.3 6104.6 6463.7 6806 7112.5 7387.8 7555.3 7574.5 7526.6
7493.1 7562.5 7727.7 7976.7 8304.7 8742.7 9295.8 10018.7 10928.4 11895.6
12846 13959.2 15290.2 16731.4 18378.4 19874.7 21663 24633.9 29472.1 31167
26857.9 17768 9212 4352.2 1515.4 179.5 0
5422.3 5750.3 6054.3 6370.3 6712.7 7011.9 7323.1 7598.4 7778 7878.5
7988.7 8163.4 8393.2 8685.3 9097.1 9602.2 10183.9 10909.3 11754.4 12752.6
13865.8 15046.1 16384.3 17966.7 19556.3 21165 22910.2 25301.8 29713.9 33525
31085.6 21775.5 11665.8 5096.7 1544.1 150.8 0
5422.3 5690.4 5944.2 6224.3 6499.6 6801.2 7105.3 7421.3 7746.9 8082
8393.2 8745.1 9195.2 9753 10526.3 11345 12242.7 13164.4 14191.4 15354.9
16508.8 17657.9 18828.5 20111.7 21500.2 22857.5 24236.5 25888.3 28351.7 30556.5
29235.1 23669.1 14845 6229.1 1319.1 119.7 0
5422.3 5585.1 5762.3 5946.6 6145.3 6356 6583.4 6834.8 7119.6 7462
7900.1 8410 8986.9 9755.4 10772.8 11931.5 13121.3 14414 15831.3 17313.1
18818.9 20197.9 21502.6 22733.1 23815.1 24856.5 26067.9 27410.9 29065.1 29038.8
25749.5 19884.2 11165.4 3277.3 493.2 69.4 0
5422.3 5477.4 5551.6 5628.2 5707.2 5807.8 5925.1 6054.3 6202.8 6406.2
6674.4 6985.6 7375.8 7940.8 8730.8 9705.1 10818.3 11977 13147.6 14253.6
15263.9 16262.2 17255.7 18213.3 19063.1 19819.6 20588.1 21452.3 22081.9 20676.6
16894.2 11663.4 4620.3 948 260.9 86.2 0
5422.3 5427.1 5434.3 5455.8 5484.6 5508.5 5549.2 5589.9 5635.4 5702.4
5798.2 5898.7 6011.2 6214.7 6523.5 6885 7404.5 8031.7 8809.8 9645.3
10490.3 11325.8 12173.3 12965.7 13667.1 14292 14821 15345.3 15412.3 13719.8
10966.7 7579.3 3035.5 605.7 155.6 47.9 0
5422.3 5362.5 5326.6 5273.9 5216.4 5156.6 5077.6 5001 4890.9 4752
4603.6 4392.9 4201.4 4076.9 4048.2 4108 4357 4799.9 5364.9 5944.2
6458.9 6868.3 7227.4 7543.4 7778 7892.9 7775.6 7239.3 6111.8 4397.7
2695.6 1410 536.2 141.2 31.1 0 0
5422.3 5257.1 5058.4 4835.8 4584.4 4268.4 3926.1 3543.1 3155.2 2815.3
2540 2317.4 2142.6 2018.1 1931.9 1848.1 1783.5 1766.7 1843.4 2054
2303 2465.8 2475.4 2334.1 2099.5 1778.7 1443.6 1091.6 763.7 464.4
272.9 160.4 86.2 28.7 7.2 0 0
5422.3 5127.9 4773.6 4361.8 3859.1 3339.6 2856 2477.8 2192.9 1951.1
1728.4 1522.6 1369.3 1297.5 1261.6 1213.7 1177.8 1144.3 1101.2 1062.9
1034.2 986.3 914.5 818.7 711 600.9 497.9 418.9 351.9 287.3
215.5 138.8 64.6 16.8 4.8 0 0
5422.3 4977 4457.6 3835.1 3205.5 2645.3 2267.1 1989.4 1733.2 1520.2
1386.1 1307.1 1240.1 1180.2 1122.8 1067.7 1012.6 945.6 871.4 806.8
761.3 715.8 672.7 612.9 560.2 495.6 440.5 383 318.4 249
165.2 98.2 45.5 16.8 4.8 0 0
5422.3 4895.7 4225.3 3444.9 2736.3 2279.1 1967.8 1694.9 1505.8 1414.8
1340.6 1259.2 1177.8 1103.6 1036.6 971.9 895.3 813.9 734.9 670.3
617.6 565 531.5 500.3 459.6 411.8 359.1 301.6 232.2 165.2
117.3 69.4 31.1 7.2 0 0 0
5422.3 4778.3 3966.8 3088.2 2439.4 2054 1754.8 1565.7 1472.3 1398.1
1323.9 1230.5 1139.5 1050.9 962.4 873.8 785.2 703.8 639.2 588.9
550.6 517.1 483.6 438.1 392.6 349.5 299.2 246.6 198.7 158
117.3 76.6 26.3 0 0 0 0
5422.3 4706.5 3784.9 2863.2 2295.8 1934.3 1666.2 1551.3 1481.9 1405.3
1323.9 1230.5 1130 1024.6 921.7 821.1 732.6 665.5 617.6 569.8
526.7 481.2 442.9 404.6 366.3 320.8 270.5 220.2 181.9 143.6
102.9 62.2 14.4 0 0 0 0
5422.3 4641.9 3646 2736.3 2238.4 1884 1651.8 1570.4 1491.4 1412.4
1333.4 1242.5 1144.3 1039 933.6 840.3 763.7 689.5 624.8 565
514.7 459.6 416.5 375.9 330.4 272.9 217.9 181.9 148.4 110.1
74.2 35.9 7.2 0 0 0 0
5422.3 4644.3 3612.5 2702.8 2195.3 1852.9 1656.6 1589.6 1525 1446
1364.6 1278.4 1189.8 1091.6 988.7 890.6 806.8 730.2 665.5 603.3
538.6 471.6 416.5 366.3 311.2 249 189.1 158 126.9 95.8
62.2 28.7 4.8 0 0 0 0
5422.3 4697 3662.8 2736.3 2221.6 1869.7 1663.8 1596.8 1534.5 1455.5
1376.5 1292.7 1201.8 1106 1005.5 904.9 813.9 737.3 684.7 627.2
548.2 481.2 421.3 368.7 306.4 246.6 189.1 158 124.5 93.4
62.2 28.7 7.2 0 0 0 0
